New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Modena 800 Double Horizontal Integrally Switched Socket Module 10A, 250V, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modena 800 Series
    range
    Modena 800 Series
    device application
    Power supply
    product or component type
    Switched socket
    quantity per set
    Set of 10
    type of packing
    Carton
    colour tint
    White
    Complementary
    material
    PC (polycarbonate)
    surface finish
    Matt
    installation direction
    Horizontal
    width
    74.8 mm
    height
    44.75 mm
    rated current
    10 A
    [Ue] rated operational voltage
    250 V
    network frequency
    50 Hz
    network number of phases
    1 phase
    number of gangs
    2 gangs
    mounting mode
    Front
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.