New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products

  • Main
    range
    500 Series
    device application
    Mounting
    product or component type
    Mounting block
    colour tint
    White
    Complementary
    installation direction
    Horizontal/vertical
    device mounting
    Cast-in
    mounting support
    Wall mounted
    height
    30 mm
    width
    80 mm
    length
    122 mm
    fixing center
    84 mm
    number of gangs
    1 gang
    cable entry
    1 hole back box
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.