New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

joystick controller - Ø 30 - 5 positions spring return - without contact

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Joystick controller
    device short name
    9001K
    sale per indivisible quantity
    1
    type of operator
    spring return
    operator profile
    80 mm long operating shaft
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    product weight
    0.372 kg
    operating position
    Any position
    shape of signaling unit head
    Octagonal
    operator position information
    5 positions
    contacts type and composition
    Without contact block
    device presentation
    Basic element
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    standards
    JIS C 4520
    JIS C 852
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001K35: joystick controller - Ø 30 - 5 positions spring return - without contact (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    9001K... Joystick Operator, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/05/19
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    9001K... Joystick Operator, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/05/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Mounting and Clearance

    Contact Block Mounting Position

    Top and Rear views


    (1)
    It is possible to mount up to 3 levels of contacts blocks (maximum of 6 contacts blocks)
    (2)
    Operator
    (3)
    Locating notch
    (4)
    Side 1
    (5)
    Side 2


    Panel Cut-Out
    Clearance


    Legend plate

    a min.

    b min.

    mm

    in.

    mm

    in.

    9001KN2••

    57.2

    2.25

    44.5

    1.75

    9001KN3••

    57.2

    2.25

    50.8

    2.00

    Individual Cut-outs Details

    2 alternatives



  • Technical Description

    Joystick Positions