New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

9001K85 Product picture Schneider Electric
Discontinued

9001K85 Product picture Schneider Electric
Discontinued

30MM PUSH-ON, PUSH-OFF MODULE

Show more characteristics >
9001K85  has not been replaced. Please contact your customer care centre  for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001SK
    Harmony 9001K
    accessory / separate part designation
    Alternate action module
    accessory / separate part type
    Alternate action module
    accessory / separate part category
    Separate parts
    accessory / separate part destination
    Push on-push off module
    additional information
    NO circuits require KA4 or KA6 contact blocks
    Complementary
    product weight
    0.025 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/05/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/05/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.