New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Contact block with protected terminals
    device short name
    9001K
    Complementary
    terminals description ISO n°1
    (3-4)NO_CL
    product weight
    0.023 kg
    contacts type and composition
    1 NC
    contact operation
    Late-break
    positive opening
    With conforming to IEC 60947-5-2
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600-Q600 conforming to NEMA
    0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    rated breaking capacity
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-1
    JIS C 852
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001KA5: 30MM CONTACT BLOCK 1N/C LATE OPENING (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/05/19
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    9001KA. HarmonyTM contact block, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/05/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.