New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    light block supply
    Direct
    shape of screw head
    Round
    operating mode
    Normal
    Environment
    product certifications
    CSA LR25490 class 3211 03
    CE
    UL listed file E42259 CCN NKCR
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001KP40: 30MM PILOT LIGHT FULL VOLTAGE 120V (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/04/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/04/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.