Skip To Main Content
New Zealand
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
New Zealand
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
variable speed drive ATV71 - 45kW 60HP - 480V - EMC filter - IP54
ATV71E5D45N4
Discontinued on:
8/02/2021
End-of-service on:
1/04/2024
Recommended replacement(s)
ATV71E5D45N4 may be replaced by any of the following products:
1×
variable speed drive, Altivar Process ATV900, ATV950, 45kW, 400 to 480V, with braking unit, switch, IP55
ATV950D45N4E
1×
variable speed drive, Altivar Process ATV900, ATV950, 55kW, 400 to 480V, with braking unit, switch, IP55
ATV950D55N4E
ATV71E5D45N4 may be replaced by any of the following products: