Skip To Main Content
New Zealand
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Create account
Log in
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
New Zealand
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
MGE Galaxy 300 30kVA 400V 3:1 with Long Backup Charger
G3HT30K3IL
Discontinued on:
31/12/2019
To be end-of-service on:
31/12/2029
Recommended replacement(s)
G3HT30K3IL is replaced by:
star_stroke
Add to My Products
1×
Easy UPS 3S 30 kVA 400 V 3:1 UPS for external batteries
E3SUPS30K3I
Contact support
Subscribe to the newsletter
G3HT30K3IL is replaced by: