Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
LE2K065M7 Product picture Schneider Electric

LE2K065M7

Green premium brand logo
LE2K065M7 Product picture Schneider Electric
LE2K065M7
Green premium brand logo

TeSys LE - enclosed DOL reversing starter - 6 A - 220 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2K
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    [Ie] rated operational current
    6 A AC-3
    motor power kW
    3 kW at 440 V AC 50/60 Hz
    1.5 kW at 220/230 V AC 50/60 Hz
    2.2 kW at 380/400 V AC 50/60 Hz
    2.2 kW at 415 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    6 A
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    control type
    Push-button stop/reset red O
    Push-button start down arrow
    Push-button start up arrow
    Complementary