
Spacial SF external fixing side panels - 1400x600 mm
NSY2SP146
Discontinued on: 17 Mar 2025
- What does the end of commercialisation mean?
End of commercialisation indicates when a particular product is no longer sold. However, after sales services (repairs, spare parts, etc.) will continue until the products end-of-life.
- Need more help?
Contact our Customer Care Centre
NSY2SP146 has not been replaced. Please contact customer support for more information.
Set of 2 side panels fixed from the outside of the enclosure.
Material: Steel
Finish: Structured finish, epoxy polyester powder
Color: RAL 7035 grey
Ingress protection rating: IP55 according to IEC 60529
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
141 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No