Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Front & rear plinth, PanelSeT SFN, Spacial SF, Spacial SM, for electrical enclosure W1200mm , plinth H200mm

NSYSPF12200

NSYSPF12200  has not been replaced. Please contact customer support for more information.
The front and rear of the plinth consists of 4 corners with 2 or 4 panels.
Material: Folded sheet steel, corner with a thickness of 25/10e mm
Finish: Structured finish, epoxy polyester powder
Color: RAL 7022 grey
Ingress protection rating: IP30 according to IEC 60529
Environmental Data
Total lifecycle Carbon footprint
104
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No