Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Front & rear plinth, PanelSeT SFN, Spacial SF, for electrical enclosure W400mm, plinth H200mm

NSYSPF4200

NSYSPF4200  has not been replaced. Please contact customer support for more information.
The front and rear of the plinth consists of 4 corners with 2 or 4 panels.
Material: Folded sheet steel, corner with a thickness of 25/10e mm
Finish: Structured finish, epoxy polyester powder
Color: RAL 7022 grey
Ingress protection rating: IP30 according to IEC 60529
Environmental Data
Total lifecycle Carbon footprint
43
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No