
Ventilated front & rear plinth, PanelSeT SFN, Spacial SF, Spacial SM, for electrical enclosure W800mm, plinth H100mm
NSYSPFV8100
Discontinued on: 4 Jun 2020
- What does the end of commercialisation mean?
End of commercialisation indicates when a particular product is no longer sold. However, after sales services (repairs, spare parts, etc.) will continue until the products end-of-life.
- Need more help?
Contact our Customer Care Centre
NSYSPFV8100 has not been replaced. Please contact customer support for more information.
The front and rear of the ventilated plinth is made up of 4 corners with 2 front panels.
Material: Folded sheet steel, corner with a thickness of 25/10e mm
Finish: Structured finish, epoxy polyester powder
Color: RAL 7022 grey
Ingress protection rating: IP20 according to IEC 60529
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
36 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No