Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

19" swing chassis 20U Spacial

NSYVDM20UP

19" swing chassis opening to 120° with locking system by 3-mm double-bar insert.
Material: Steel
Finish: Epoxy polyester powder
Color: RAL 7035 grey
Maximum load: 3 kg per unit
Environmental performance of the product Learn more
Sustainable by Design
Green Premium™
TransparencyTransparency
RoHS/REAChRoHS/REACh
arrow2_down

Sustainability
Green Premium™

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.