Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Switchboard Enclosure, Resi9, type 2, 2 row, 30 ways, Flush mounted

R9HSB215F

Number of horizontal rows:

Total number of 18 mm modules:

Extra wiring space with 135 mm Space between the DIN rails and more space on the sides of DIN rail to run your cables
Reversible back box for multirow enclosures allows flexibility to choose the position on Earth/Neutral bar to your style
Metal back plate option for flush mount enclosures helps to provide mechanical protection to cables
Multiple cable entry/exit knock-outs
Wide range of offer with upto 60 modules to choose from brings flexibility
Environmental Data
Total lifecycle Carbon footprint
39
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
96
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No