Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
XB6AS9349B Product picture Schneider Electric

XB6AS9349B

Green premium brand logo
XB6AS9349B Product picture Schneider Electric
XB6AS9349B
Green premium brand logo

red Ø30 Emergency stop pushbutton Ø16 trigger latching key release 1NO+2NC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete emergency stop push-button
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    trigger action and mechanical latching
    reset
    Key release
    operator profile
    Red mushroom Ø 30 mm, unmarked
    contacts type and composition
    1 NO + 2 NC
    contact operation
    Slow-break
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    Complementary
    height
    30 mm
    width
    30 mm
    depth
    97 mm
    terminals description ISO n°1
    (31-32)NC
    (21-22)NC
    (13-14)NO
    net weight
    0.056 kg
    operating position
    Any position
    type of keylock
    Ronis 200
    contacts usage
    Standard
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1 mm (NC changing electrical state)
    2 mm (NO changing electrical state)
    3.5 mm (total travel)
    operating force
    3.5 N NO changing electrical state
    4.5 N NC changing electrical state
    mechanical durability
    100000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse type gG
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 4 kV
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-8) at 5 V, 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    standards
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    EN/ISO 13850
    EN/IEC 60947-1
    UL 508
    EN/IEC 60204-1
    JIS C 852
    CSA C22.2 No 14
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    CCC
    UL
    CSA
    GOST
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    50 g
    Package 1 Height
    5.8 cm
    Package 1 width
    5.4 cm
    Package 1 Length
    4.2 cm
    Package 2 Weight
    4.356 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 13/05/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 101.1 KB
    Date 15/05/06
    Files in document
    dwf
    1.7 KB
    dxf
    59.1 KB
    wmf
    3.7 KB
    dwg
    36.6 KB
    prp.document.label.format zip
    Size 253.8 KB
    Date 15/05/06
    Files in document
    dwg
    69.8 KB
    dwf
    4 KB
    dxf
    158.9 KB
    wmf
    21 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 ZB6 Emergency stop pushbutton (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 345.3 KB
    Date 10/08/15
    Description
    UL Certificate
    prp.document.label.format html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 1/03/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AS9349B : XB6AS9349B_ROHS_CHINA_DECLARATION
    Description
    XB6AS9349B_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/12/20
    Description
    XB6AS9349B_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6 or ZB6 AS83, AS93 fitted with ZB6Y + ZB6E (Version 1.0)
    Description
    UE Declaration of conformity
    prp.document.label.format pdf
    Size 484.9 KB
    Date 19/04/16
    Description
    UE Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.4 MB
    Date 1/11/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AS9349B : XB6AS9349B_ROHS_DECLARATION
    Description
    XB6AS9349B_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/12/20
    Description
    XB6AS9349B_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.3 MB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AS9349B : XB6AS9349B_REACH_DECLARATION
    Description
    XB6AS9349B_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/12/20
    Description
    XB6AS9349B_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.