New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XK
XKBA32229 Product picture Schneider Electric
Discontinued

XKBA32229

XKBA32229 Product picture Schneider Electric
Discontinued
XKBA32229

XKBA light hosting application joystick controller

Show more characteristics
XKBA32229XKBA32229  has not been replaced. Please contact your customer care centre  for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Light hoisting applications
    Complementary
    device short name
    XKB
    bezel material
    Metal
    fixing collar material
    Metal
    sale per indivisible quantity
    1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…70 °C
    overvoltage category
    Class I conforming to IEC 61140
    IP degree of protection
    IP54 conforming to IEC 60529
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    product certifications
    UL
    RRS
    CSA
    CCC
    contact code designation
    Q300
    A300
    operator position information
    All positions
    operator profile
    Standard handle
    notch per direction
    1…3 notches at 12°-20°-28° for each direction
    mechanical durability
    1000000 cycles
    vibration resistance
    6 gn (f= 1…70 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-6
    connections - terminals
    Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end
    Captive screw clamp terminals, <= 1 x 2.5 mm² without cable end
    Captive screw clamp terminals, >= 1 x 0.5 mm²
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    10 A conforming to CSA C22.2 No 14
    10 A conforming to UL 508
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1
    compatibility code
    XKB
  • View more View less

    Documents

    Language
    • English2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 643.3 KB
    Date 1/11/16
    Movies
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 15.5 MB
    Date 15/12/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /