
Roll over image to zoom in



+ 9
1 videos
ZBE302
Contacts type and composition:
Contacts material:
Connections - terminals:
Contacts usage:
NC contact with monitoring function
Compatible with XB4 and XB5 emergency stop pushbuttons
Positive opening NC contact
Wide range of operating temperatures from -40°C to 70°C
Additional cabling not required to replace existing NC contact directly
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
50
Take-back
No