New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch lever ZC2JY - thermoplastic roller lever - -40..70°C

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    ZC2J
    product compatibility
    XC2J
    associated head
    ZC2JE06
    ZC2JE02
    ZC2JE05
    ZC2JE04
    ZC2JE03
    ZC2JE07
    ZC2JE01
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return thermoplastic (-)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -25…70 °C for standard environment
    -40…70 °C for low temperature
    ambient air temperature for storage
    -40…70 °C standard environment
    -40…70 °C low temperature
    environmental characteristic
    Low temperature
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /