New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Our Smart UPS line is now even smarter

Default Alternative Text

Your old UPS can be the weakest link in your infrastructure, especially if you’re running higher density servers and applications. But new generation APC™ by Schneider Electric™ Smart‑UPS offerings provide more sophisticated power protection for your most demanding IT loads, helping you maintain continuous IT operations even during power outages.

Stronger IT infrastructure, bigger savings
Three new features efficient “green” design, user-friendly LCD display, and intelligent battery management combined with our new Trade-UPS program, makes it worthwhile to upgrade your UPS. In addition to saving up to 25 percent, you can:

  1. 1. Achieve dramatic efficiency improvements. Our patent-pending design meets key industry benchmarks, including high-efficiency Energy Star ratings from leading IT vendors and Restriction of Hazardous Substances (RoHS) standards. This allows you to save more on utility costs than most line-interactive UPS units and worry less about compliance. And “green” mode can help you achieve operating efficiency of 97 percent or higher without sacrificing any protection.
  1. 2. Facilitate decision-making. Smart‑UPS is flexible, simple-to-use, and includes a built-in LCD display that rotates 90 degrees so you can access clear and accurate UPS and power quality information from many angles. It is easy to configure with our UPS software or menu options right on the display itself.

  2. 3. Simplify management. Intelligent battery management helps your battery last longer and you no longer have to guess when to replace it. This is because Smart‑UPS is the only product in the market that features a battery life expectancy prediction that accounts for temperature and other factors. What’s more, your Smart‑UPS is guaranteed to restart your loads after an extended power failure, even with a fully depleted battery.

  3. 4. Trade in your old UPSs regardless of brand. We pay for shipping of old units and provide proper ecological disposal and recycling of them.

Save up to 25% and optimize your IT infrastructure today with new APC by Schneider Electric Smart‑UPS solutions.
Learn more

The Chat is available now