New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Spectra HD 1080p: Now with 30X optical zoom

Default Alternative Text
The Spectra HD 1080p is the ideal choice for installations that need a high-performance, HD PTZ dome.

Pelco™ by Schneider Electric™ introduces the new Spectra™ HD 1080p 30X dome positioning system, featuring a clearer image with six times the resolution of standard definition domes. This pan/tilt/zoom (PTZ) camera is ideal for attended surveillance applications, such as transportation and city surveillance, or healthcare, education, and hospitality facilities.

The Spectra line is a symbol for security the world over. For more than 20 years, this industry-leading family of high-speed dome systems has set the benchmark for image quality, low-light performance, and precision control. Over one million Spectra domes have sold, and they are trusted to protect the world’s most treasured landmarks in more than 160 countries, various facilities in major industries, commercial airports, bridges, government buildings, and provide city surveillance in numerous locations worldwide. Today, Spectra HD is taking image quality a step further with the Spectra HD 1080p, delivering high-definition (HD)-optimized dome bubble technology, a revolutionary solid pendant design to eliminate vibration noise, 20X or 30X optical zoom with 12X digital zoom, and precise 360º PTZ control.

Key features of the new Spectra HD 1080p 30X system include:

Endless adaptability
The Spectra HD 1080p helps you see the most important details in almost any scene where definition, color fidelity, and clarity mean more than just a big picture. Increased resolution over standard-definition IP cameras delivers unmatched forensic detail. They are ideal for viewing and identifying specific features, such as faces, license plates, and playing cards (gaming applications).

The best image quality
The Spectra HD 1080p 30X delivers the clearest possible images with its 1/2.8-inch Exmor™ CMOS imager with an integrated 30X optical zoom lens, delivering 2.0 megapixel (Mpx) resolution (1920x1080 at 30 ips). In addition, the camera is capable of 12X digital zoom, making it ideal for environments where the camera must be placed high or focus on objects that are far away.

Sarix technology at its core
Built on the Sarix™ technology platform, it features a dual-processor design for guaranteed streams and high-profile H.264 compression. The Spectra HD 1080p 30X integrates with third-party video management systems through the Pelco application programming interface (API), other third-party software and systems through the open ONVIF™ Profile S standard, and works seamlessly with Pelco video management systems.

Solid pendant design, optically precise bubble 
The solid pendant design of the Spectra HD 1080p 30X eliminates the subtle vibrations that can occur in demanding installations, ensuring a better image. The technologically enhanced, optically precise dome delivers superior image quality over the entire viewing range of the system.

Nine built-in analytics
The Spectra HD 1080p 30X system comes with a powerful suite of advanced analytics built into the camera system, including AutoTracker, which allows users to define the size of the object of interest and track the subject through the full 360º rotation of the camera. Other analytics tools included are abandoned object, adaptive motion, camera sabotage, directional motion, loitering detection, object counting, object removal, and stopped vehicle.

All Spectra HD cameras feature:

  • Ability to control and monitor video over IP networks
  • Nine built-in analytics, including auto tracker and adaptive motion detection
  • Open IP standards
  • ONVIF conformant (30X Profile S; 20X ONVIF 1.02)
  • Two simultaneous video streams: dual H.264 and scalable MJPEG
  • Supports: TCP/IP, UDP/IP (Unicast, Multicast IGMP), UPnP, DNS, DHCP, RTP, NTP, and more
  • USB expansion slots for Pelco alarm and audio accessories
In addition, the Spectra HD 1080p features:
  • 16:9 aspect ratio, 1920x1080 resolution at 30/25 ips (NTSC/PAL)
  • 2.0 Mpx, 20X or 30X optical zoom, 12X digital zoom
  • 360° continuous pan rotation at 280° per second
  • 16 preset tours, 255 dome presets, 32 window blanks
  • Wide dynamic range (WDR)

Learn more about the Spectra HD family High Definition IP Dome Positioning System.
Learn more

The Chat is available now