Peru

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

AC servo motor BSH - 1.4 N.m - 3000 rpm - untapped shaft - with brake - IP65

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    tipo de producto o componente
    Servo motor
    nombre corto del dispositivo
    BSH
    máximo velocidad mecánica
    8000 rpm
    parada continua de par de torsión
    1.4 N.m for LXM32.D12N4 3 A at 400 V three phase
    1.4 N.m for LXM32.D12N4 3 A at 480 V three phase
    1.4 N.m for LXM15LD13M3 at 230 V single phase
    1.4 N.m for LXM05AD10M2 at 200...240 V single phase
    1.4 N.m for LXM05BD10M2 at 200...240 V single phase
    1.4 N.m for LXM05CD10M2 at 200...240 V single phase
    1.4 N.m for LXM05AD10M3X at 200...240 V three phase
    1.4 N.m for LXM05BD10M3X at 200...240 V three phase
    1.4 N.m for LXM05CD10M3X at 200...240 V three phase
    1.4 N.m for LXM15LU60N4 at 230 V three phase
    par de bloqueo de pico
    3.5 N.m for LXM32.D12N4 3 A at 400 V three phase
    3.5 N.m for LXM32.D12N4 3 A at 480 V three phase
    2.66 N.m for LXM15LD13M3 at 230 V single phase
    2.66 N.m for LXM05AD10M2 at 200...240 V single phase
    2.66 N.m for LXM05BD10M2 at 200...240 V single phase
    2.66 N.m for LXM05CD10M2 at 200...240 V single phase
    2.66 N.m for LXM05AD10M3X at 200...240 V three phase
    2.66 N.m for LXM05BD10M3X at 200...240 V three phase
    2.66 N.m for LXM05CD10M3X at 200...240 V three phase
    2.66 N.m for LXM15LU60N4 at 230 V three phase
    potencia salida nominal
    700 W for LXM32.D12N4 3 A at 400 V three phase
    700 W for LXM32.D12N4 3 A at 480 V three phase
    400 W for LXM05AD10M2 at 200...240 V single phase
    400 W for LXM05BD10M2 at 200...240 V single phase
    400 W for LXM05CD10M2 at 200...240 V single phase
    411 W for LXM15LD13M3 at 230 V single phase
    400 W for LXM05AD10M3X at 200...240 V three phase
    400 W for LXM05BD10M3X at 200...240 V three phase
    400 W for LXM05CD10M3X at 200...240 V three phase
    411 W for LXM15LU60N4 at 230 V three phase
    par nominal
    1.32 N.m for LXM32.D12N4 3 A at 400 V three phase
    1.32 N.m for LXM32.D12N4 3 A at 480 V three phase
    1.3 N.m for LXM05AD10M2 at 200...240 V single phase
    1.3 N.m for LXM05BD10M2 at 200...240 V single phase
    1.3 N.m for LXM05CD10M2 at 200...240 V single phase
    1.31 N.m for LXM15LD13M3 at 230 V single phase
    1.31 N.m for LXM15LU60N4 at 230 V three phase
    1.3 N.m for LXM05AD10M3X at 200...240 V three phase
    1.3 N.m for LXM05BD10M3X at 200...240 V three phase
    1.3 N.m for LXM05CD10M3X at 200...240 V three phase
    velocidad nominal
    5000 rpm for LXM32.D12N4 3 A at 400 V three phase
    5000 rpm for LXM32.D12N4 3 A at 480 V three phase
    3000 rpm for LXM05AD10M2 at 200...240 V single phase
    3000 rpm for LXM05BD10M2 at 200...240 V single phase
    3000 rpm for LXM05CD10M2 at 200...240 V single phase
    3000 rpm for LXM15LD13M3 at 230 V single phase
    3000 rpm for LXM05AD10M3X at 200...240 V three phase
    3000 rpm for LXM05BD10M3X at 200...240 V three phase
    3000 rpm for LXM05CD10M3X at 200...240 V three phase
    3000 rpm for LXM15LU60N4 at 230 V three phase
    Compatibilidad del producto
    LXM05AD10M2 at 200...240 V single phase
    LXM05BD10M2 at 200...240 V single phase
    LXM05CD10M2 at 200...240 V single phase
    LXM15LD13M3 at 230 V single phase
    LXM15LU60N4 at 230 V three phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM32.D12N4 at 400 V three phase
    LXM32.D12N4 at 480 V three phase
    extremo de eje
    No variable
    grado de protección IP
    IP65 (standard)
    IP67 (with IP67 kit)
    resolución respuesta velocidad
    131072 puntos/vuelta
    freno de retención
    Donde
    tipo de montaje
    Reborde estándar internacional
    conexión eléctrica
    Conectores rectos
    Complementario
    compatibilidad de gama
    Lexium 05
    Lexium 15
    Lexium 32
    supply voltage max ((*))
    480 V
    número de fases de la red
    Trifásica
    continuous stall current ((*))
    1.8 A
    maximum continuous power ((*))
    1.06 W
    Irms de corriente máx.
    5.3 A for LXM15LD13M3
    5.3 A for LXM15LU60N4
    5.7 A for LXM05AD10M2
    5.7 A for LXM05AD10M3X
    5.7 A for LXM05BD10M2
    5.7 A for LXM05BD10M3X
    5.7 A for LXM05CD10M2
    5.7 A for LXM05CD10M3X
    5.7 A for LXM32.D12N4
    corriente permanente máx.
    5.7 A
    frecuencia de conmutación
    8 kHz
    segundo eje
    Sin extremo de segundo eje
    diámetro del eje
    11 mm
    longitud de eje
    23 mm
    tipo de respuesta
    SinCos Hiperface monovolta
    EN LA PLANCHA
    2 N.m (holding brake)
    motor flange size ((*))
    70 mm
    Número de pilas de motor
    1
    constante de par
    0.8 N.m/A at 120 °C
    constante de regulación por fcem
    46 V/krpm at 120 °C
    número de polos de motor
    6
    inercia del rotor
    0.322 kg.cm²
    resistencia del estator
    10.4 Ohm at 20 °C
    inductancia del estator
    38.8 mH at 20 °C
    constante de tiempo eléctrica de estator
    3.73 ms at 20 °C
    fuerza radial máxima (Fr)
    360 N at 6000 rpm
    380 N at 5000 rpm
    410 N at 4000 rpm
    460 N at 3000 rpm
    520 N at 2000 rpm
    660 N at 1000 rpm
    fuerza máx. axial Fa
    0,2 x Fr
    potencia de sujeción de freno
    10 W
    tipo de refrigeración
    Conven natural
    longitud
    179.5 mm
    diámetro de base de fijación de centrado
    60 mm
    centring collar depth ((*))
    2.5 mm
    Número de agujeros de montaje
    4
    diámetro agujeros de montaje
    5.5 mm
    írculo del diámetro de los orificios de montaje
    82 mm
    peso del producto
    2,3 kg
    Sostenibilidad de la oferta
    Estado de la oferta sostenible
    Producto Green Premium
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    Disponible
    instrucciones para el fin del ciclo de vida del producto
    No requiere de operaciones específicas para reciclaje
    Garantía contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • inglés
    Guía de usuario
    Fecha
    Tamaño
    Agregar a Mis documentos
    BSH Servo motor, Motor manual (Versión 04)
    Fecha 23/11/18
    Tamaño 3.5 MB
    Certificado
    Fecha
    Tamaño
    Agregar a Mis documentos
    UL Certificate BSH SH3 (Versión 1.0)
    Fecha 28/06/17
    Tamaño 393.5 KB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.