Continuous stall torque 7,4Nm with or without brake shaft end with key

Continuous stall torque 7,4Nm with or without brake shaft end with key

Reference

 : 

Date

 : 

Type

 : 

Languages :

Version :

Files for Download
Size
BPH1156N5-form-AA-to-MF-2CA1-2CA2_CAD2D-MECHANICAL_TOP (.dwf)
BPH1156N5-form-AA-to-MF-2CA1-2CA2_CAD2D-MECHANICAL_TOP (.dwg)
BPH1156N5-form-AA-to-MF-2CA1-2CA2_CAD2D-MECHANICAL_TOP (.dxf)
BPH1156N5-form-AA-to-MF-2CA1-2CA2_CAD2D-MECHANICAL_TOP (.wmf)

Product Ranges:

Lexium - BPH - SER - 17D, 17S

Unlock additional features

Please log in or register to see additional features

loader-lg loader-sm