Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of EPDU1132B-Easy PDU Basic Zero U 32A 230V 20-C13 & 4-C19 IEC309

EPDU1132B-Easy PDU Basic Zero U 32A 230V 20-C13 & 4-C19 IEC309

Easy PDU Basic Zero U 32A 230V 20-C13 & 4-C19 IEC309

Date: Nov 12 2021 | Type: Technical Drawing
Languages: English | Version: 1.2
Subtype: Typical Drawing
Document Reference: EPDU1132B_Easy_Rack_PDU_EN

Files

File Name
EPDU1132B-Easy PDU Basic Zero U 32A 230V 20-C13 & 4-C19 IEC309.dwg
EPDU1132B-Easy PDU Basic Zero U 32A 230V 20-C13 & 4-C19 IEC309.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Center

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.