Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of LC1D150FE7 EU RoHS Declaration

LC1D150FE7 EU RoHS Declaration

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 115V AC 50/60Hz coil, screw clamp terminals

Date: Jun 23 2025 | Type: Environmental compliance declaration
Languages: English
Document Reference: LC1D150FE7_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
LC1D150FE7_ROHS_DECLARATION_PH_en-GB.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Center

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.