Philippines
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Electrical distribution switchboards

Enclosures for mixed power and control

Floor standing enclosures compliant with IEC 61439 1 & 2

Electrical distribution switchboards
  Back   Low Voltage Switchboard

Electrical distribution switchboards

      • 30 products available

        • Best price
          04000 Product picture Schneider Electric

          04000

          Linergy FM - distribution block - 80 A - W=24 modules 36 holes quick connect
        • Best price
          04008 Product picture Schneider Electric

          04008

          Linergy FM 3P+N distribution block 63A - W =12 modules 20 holes quick connection
        • Best price
          A9XAH157 Product picture Schneider Electric

          A9XAH157

          Acti 9 - comb busbar - 1L with Aux - 18 mm pitch - 57 modules - 100A
        • Best price
          A9XAH257 Product picture Schneider Electric

          A9XAH257

          Acti 9 - comb busbar - 1L+N with Aux - 18 mm pitch - 57 modules - 100A
        • Best price
          A9XAH357 Product picture Schneider Electric

          A9XAH357

          Acti 9 - comb busbar - 3L wtih Aux - 18 mm pitch - 57 modules - 100A
        • Best price
          A9XAH457 Product picture Schneider Electric

          A9XAH457

          Acti 9 - comb busbar - 3L+N wtih Aux - 18 mm pitch - 57 modules - 100A
        • Best price
          A9XAH557 Product picture Schneider Electric

          A9XAH557

          Acti 9 - comb busbar - 3L+N balanced wtih Aux - 18 mm pitch - 57 modules
        • Best price
          A9XAH657 Product picture Schneider Electric

          A9XAH657

          Acti 9 - comb busbar - 3L balanced wtih Aux - 18 mm pitch - 57 modules
        • Best price
          A9XPCM04 Product picture Schneider Electric

          A9XPCM04

          Set of 4 connectors 100A monoconnect for 3P+N comb busbar
        • Best price
          A9XPE110 Product picture Schneider Electric

          A9XPE110

          set of 10 end caps 1 Pole for Acti 9