Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Modicon Momentum - Interbus communication adaptor - twisted pair

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Interbus communication adaptor
    communication port protocol
    Interbus generation SUPI 2
    method of access
    Continuous shift register
    Master/slave
    transmission rate
    500 kbit/s
    transmission support medium
    Twisted pair
    Complementary
    topology
    Ring
    number of devices per segment
    0...254
    cable distance between devices
    12800 m
    400 m between two modules
    fail state
    Fail safe
    control parameter
    CRC-16
    supply
    From I/O base
    marking
    CE
    local signalling
    1 LED green bus enable (BA)
    1 LED green remote bus check (RC)
    1 LED green remote bus disabled (RD)
    electrical connection
    2 connectors SUB-D 9 for connecting Interbus
    module format
    Standard
    product weight
    0.07 kg
    Environment
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    IP degree of protection
    IP20
    protective treatment
    TC
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    10 V/m 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    95 % without condensation
    operating altitude
    <= 5000 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.