Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

standard auxiliary contact, Compact NSX 100/160/250, OF or SD or SDE or SDV contact

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    OF
    SD
    SDE
    SDV
    product or component type
    Auxiliary contact
    range compatibility
    Compact Compact NS1600b...3200
    Compact Compact NS630b...1600
    Compact Compact NSX
    Compact Compact NG
    Compact Compact NR
    Easypact EasyPact CVS
    Compact Compact INS
    Compact Compact INSE
    Compact Compact INSJ
    Compact Compact INV
    offer type
    C4
    C5
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Standard
    auxiliary contacts operation
    Early-break
    Early-make
    mounting mode
    Clip-on
    [Ith] conventional free air thermal current
    6 A
    [Ie] rated operational current
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 0.1 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 1.5 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-15 : 2 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-15 : 4 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-15 : 5 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category DC-12 : 0.3 A network: DC at 250 V
    Utilisation category DC-12 : 0.6 A network: DC at 110 V
    Utilisation category DC-12 : 2.5 A network: DC at 48 V
    Utilisation category DC-12 : 6 A network: DC at 24 V
    Utilisation category DC-14 : 0.03 A network: DC at 250 V
    Utilisation category DC-14 : 0.05 A network: DC at 110 V
    Utilisation category DC-14 : 0.2 A network: DC at 48 V
    Utilisation category DC-14 : 1 A network: DC at 24 V
    minimum load
    100 mA at 24 V
    accessory / separate part category
    Spare part Compact NS630b...1600
    Spare part Compact NS1600b...3200
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.