Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

interface and automatic controller - ACP + BA - 220..240 V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Compact NS100...630
    Compact NS630b...1600
    Masterpact NT
    Masterpact NW
    NSX100...250
    NSX400...630
    product or component type
    Interface and control unit
    accessory / separate part category
    Interlocking accessory
    range compatibility
    Compact - Compact NS circuit breaker
    Compact - Compact NSX circuit breaker
    Masterpact - Masterpact NT circuit breaker
    Masterpact - Masterpact NW circuit breaker
    device short name
    ACP + BA
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    Complementary
    operating mode
    Automatic operation
    Forced operation on normal source
    Forced operation on replacement source
    Stop (both normal and replacement source off)
    interlocked device
    Compact NS100...630
    Compact NS630b...1600
    Masterpact NT
    Masterpact NW
    NSX100...250
    NSX400...630
    selection modes
    Circuit breaker on N
    Circuit breaker on R
    test function
    By opening the P25M circuit breaker supplying the controller
    complementary function
    Voluntary transfer to replacement source (e.g. energy management commands)
    Additional contact: transfer to replacement source only if contact is closed
    local signalling
    Fault trip
    Off
    On
    input type
    Contacts customer voluntary order to transfer to source R
    output type
    Contacts customer : indication of operation in automatic or stop mode
    [Ith] conventional free air thermal current
    8 A
    [Ie] rated operational current
    DC-12 : 2 A DC 48 V
    AC-12 : 4 A AC 440 V
    AC-12 : 5 A AC 380/415 V
    AC-12 : 8 A AC 110 V
    AC-12 : 8 A AC 220/240 V
    AC-12 : 8 A AC 24 V
    AC-12 : 8 A AC 48 V
    AC-13 : 6 A AC 110 V
    AC-13 : 6 A AC 220/240 V
    AC-13 : 7 A AC 24 V
    AC-13 : 7 A AC 48 V
    AC-14 : 4 A AC 110 V
    AC-14 : 4 A AC 220/240 V
    AC-14 : 5 A AC 24 V
    AC-14 : 5 A AC 48 V
    AC-15 : 3 A AC 220/240 V
    AC-15 : 4 A AC 110 V
    AC-15 : 5 A AC 24 V
    AC-15 : 5 A AC 48 V
    DC-12 : 0.4 A DC 250 V
    DC-12 : 0.6 A DC 110 V
    DC-12 : 8 A DC 24 V
    DC-13 : 2 A 24 V
    product compatibility
    Compact NS630b...1600
    Compact NSX100...250
    Compact NSX400...630
    Environment
    standards
    IEC 947-5-1
    IP degree of protection
    Connectors : IP20 conforming to EN 60529
    Front : IP40 conforming to EN 60529
    Side : IP30 conforming to EN 60529
    IK degree of protection
    Front : IK07 conforming to EN 50102
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    TRANSFERPACT SOURCE -CHANGOVER CATALOGUE (Version 1.1)
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Date 3/14/19
    Size 13.2 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Transferpact - BA controller (Version 04)
    Date 3/7/19
    Size 9.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.