Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

switch-disconnector Compact INS1250 - 1250 A - 3 poles

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-23A : 1250 A AC 50/60 Hz 220/240 V
    AC-23A : 1250 A AC 50/60 Hz 380/415 V
    AC-23A : 1250 A AC 50/60 Hz 440/480 V
    AC-23A : 1250 A AC 50/60 Hz 500/525 V
    AC-23A : 1250 A AC 50/60 Hz 660/690 V
    AC-21A : 1250 A AC 50/60 Hz 440/480 V
    AC-22A : 1250 A AC 50/60 Hz 380/415 V
    AC-22A : 1250 A AC 50/60 Hz 480 V NEMA
    AC-21A : 1250 A AC 50/60 Hz 660/690 V
    AC-21A : 1250 A AC 50/60 Hz 220/240 V
    AC-21A : 1250 A AC 50/60 Hz 380/415 V
    AC-22A : 1250 A AC 50/60 Hz 440/480 V
    DC-22A : 1250 A DC 125 V 2 poles in series
    AC-23A : 1250 A AC 50/60 Hz 480 V NEMA
    AC-21A : 1250 A AC 50/60 Hz 480 V NEMA
    DC-23A : 1250 A DC 125 V 2 poles in series
    AC-22A : 1250 A AC 50/60 Hz 500/525 V
    AC-22A : 1250 A AC 50/60 Hz 660/690 V
    AC-21A : 1250 A AC 50/60 Hz 500/525 V
    AC-22A : 1250 A AC 50/60 Hz 220/240 V
    DC-21A : 1250 A DC 125 V 2 poles in series
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ith] conventional free air thermal current
    1250 A ( 60 °C )
    [Icm] rated short-circuit making capacity
    75 kA 690 V AC 50/60 Hz switch-disconnector alone
    75 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    [Ue] rated operational voltage
    125 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3
    Complementary
    control type
    Direct front rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    Plate
    Rail
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23 : 400 kW 220/240 V AC 50/60 Hz
    AC-23 : 900 kW 500/525 V AC 50/60 Hz
    AC-23 : 710 kW 380/400 V AC 50/60 Hz
    AC-23 : 800 kW 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Icw] rated short-time withstand current
    10 kA ( 20 s ) conforming to IEC 60947-3
    20 kA ( 3 s ) conforming to IEC 60947-3
    35 kA ( 1 s ) conforming to IEC 60947-3
    42 kA ( 0.8 s ) conforming to IEC 60947-3
    50 kA ( 0.5 s ) conforming to IEC 60947-3
    8 kA ( 30 s ) conforming to IEC 60947-3
    mechanical durability
    3000 cycles
    electrical durability
    AC-21A : 500 cycles 220/240 V AC 50/60 Hz
    AC-21A : 500 cycles 380/415 V AC 50/60 Hz
    AC-21A : 500 cycles 440/480 V AC 50/60 Hz
    AC-21A : 500 cycles 480 V AC 50/60 Hz conforming to NEMA
    AC-21A : 500 cycles 500/525 V AC 50/60 Hz
    AC-21A : 500 cycles 660/690 V AC 50/60 Hz
    AC-22A : 500 cycles 220/240 V AC 50/60 Hz
    AC-22A : 500 cycles 380/415 V AC 50/60 Hz
    AC-22A : 500 cycles 440/480 V AC 50/60 Hz
    AC-22A : 500 cycles 480 V AC 50/60 Hz conforming to NEMA
    AC-22A : 500 cycles 500/525 V AC 50/60 Hz
    AC-22A : 500 cycles 660/690 V AC 50/60 Hz
    AC-23A : 500 cycles 220/240 V AC 50/60 Hz
    AC-23A : 500 cycles 380/415 V AC 50/60 Hz
    AC-23A : 500 cycles 440/480 V AC 50/60 Hz
    AC-23A : 500 cycles 480 V AC 50/60 Hz conforming to NEMA
    AC-23A : 500 cycles 500/525 V AC 50/60 Hz
    AC-23A : 500 cycles 660/690 V AC 50/60 Hz
    DC-21A : 500 cycles 125 V DC 2 poles in series
    DC-22A : 500 cycles 125 V DC 2 poles in series
    DC-23A : 500 cycles 125 V DC 2 poles in series
    connection pitch
    70 mm
    height
    300 mm
    width
    340 mm
    depth
    146.5 mm
    product weight
    14 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.