Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

auxiliary contact - SD - 1 NO/NC - 6 A - for NS630b…3200

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    SD
    product or component type
    Auxiliary contact
    range compatibility
    Compact Compact NS1600b...3200
    Compact Compact NS630b...1600
    offer type
    C4
    C5
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Standard
    mounting mode
    Clip-on
    [Ith] conventional free air thermal current
    6 A
    [Ie] rated operational current
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 0.1 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 1.5 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-15 : 2 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-15 : 4 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-15 : 5 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category DC-12 : 0.3 A network: DC at 250 V
    Utilisation category DC-12 : 0.6 A network: DC at 110 V
    Utilisation category DC-12 : 2.5 A network: DC at 48 V
    Utilisation category DC-12 : 6 A network: DC at 24 V
    Utilisation category DC-14 : 0.03 A network: DC at 250 V
    Utilisation category DC-14 : 0.05 A network: DC at 110 V
    Utilisation category DC-14 : 0.2 A network: DC at 48 V
    Utilisation category DC-14 : 1 A network: DC at 24 V
    minimum load
    100 mA at 24 V
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.