Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

auxiliary contact - SD - 1 NO/NC - low level - for NS630b…3200

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    SD
    product or component type
    Auxiliary contact
    range compatibility
    Compact Compact NS1600b...3200
    Compact Compact NS630b...1600
    offer type
    C4
    C5
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Low level
    mounting mode
    Clip-on
    [Ie] rated operational current
    Utilisation category DC-12 : 0.6 A network: DC at 110 V
    Utilisation category DC-12 : 2.5 A network: DC at 48 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 250 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 48 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-15 : 0.1 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-15 : 1.5 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-15 : 2 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-15 : 2.5 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-15 : 3 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-15 : 3 A network: AC 50/60 Hz at 48 V
    Utilisation category DC-12 : 5 A network: DC at 24 V
    Utilisation category AC-12 : 5 A network: AC 50/60 Hz at 24 V
    minimum load
    1 mA at 4 V DC
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Version 12)
    Compact NS630b-1600 : Fixed and withdrawable remote control Circuit-Breaker + Accessories (Version 10)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Compact NS and NSX Circuit breakers from 100 to 630 A - PEP for accessories (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.