Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NT
47288 Product picture Schneider Electric
Discontinued

47288

Green premium brand logo
47288 Product picture Schneider Electric
Discontinued
47288
Green premium brand logo

control unit Micrologic 6.0 E, for Masterpact NT/NW circuit breakers, fixed, LSIG protections

Show more characteristics
47288  has not been replaced. Please contact your customer care centrefor more information.
  • 68,959.82 PHP
    List Price displayed is VAT EXCLUSIVE.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    range of product
    Masterpact NW
    Masterpact NT
    product or component type
    Control unit
    trip unit name
    Micrologic 6.0 E
    trip unit technology
    Electronic
    range compatibility
    Masterpact NT06...16
    Masterpact NW08...40
    Masterpact NW40b...63
    device application
    Distribution
    poles description
    4P
    3P
    protected poles description
    4t
    3t
    3t + N/2
    trip unit protection functions
    Selective + earth-fault protection
    protection type
    for overload protection (long time)
    for short time short-circuit protection
    for instantaneous short-circuit protection
    for earth fault
    Trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    network type
    AC
    network frequency
    50/60 Hz
    Circuit breaker mounting mode
    Fixed
    Complementary
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    0.7…16.6 s at 7.2 x Ir
    0.7…24 s at 6 x Ir
    12.5…600 s at 1.5 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    Instantaneous protection pick-up adjustment type Ii
    Adjustable 9 settings
    [Ii] instantaneous protection pick-up adjustment range
    2...15 x In
    Off
    Ground-fault protection pick-up adjustment type Ig
    Adjustable 9 settings
    [Ig] ground-fault protection pick-up adjustment range
    0.2...1 x In for 400 A < In < 1250 A
    0.3...1 x In for In <= 400 A
    500...1200 A for In >= 1250 A
    Ground-fault protection time delay adjustment type tg
    Adjustable
    [tg] ground-fault protection time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    earth-leakage protection
    Without
    zone selective interlocking ZSI
    With
    local signalling
    3 LEDs (red) for electrical fault
    1 LED (red) for internal error
    display type
    Digital display
    type of measurement
    Energy meter
    communication of data
    Measurement readout
    Protection and alarm settings
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Masterpact NT and NW Catalog (Version 4.3)
    Description
    Masterpact NT and NW Catalog
    prp.document.label.format pdf
    Size 27.1 MB
    Date 4/28/20
    Description
    Masterpact NT and NW Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 14.6 MB
    Date 3/1/12
    CAD
    Format
    Size
    Date
    Add to My Documents
    TRIP UNIT MICROLOGIC (Version 1.0)
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 9/5/13
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 147.9 KB
    Date 4/20/18
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/23/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47288 : Micrologic 6.0 E for MASTERPACT NT/NW fixed
    Description
    Micrologic 6.0 E for MASTERPACT NT/NW fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    Micrologic 6.0 E for MASTERPACT NT/NW fixed
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 8/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47288 : Micrologic 6.0 E for MASTERPACT NT/NW fixed
    Description
    Micrologic 6.0 E for MASTERPACT NT/NW fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    Micrologic 6.0 E for MASTERPACT NT/NW fixed
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 8/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    47288 : Micrologic 6.0 E for MASTERPACT NT/NW fixed
    Description
    Micrologic 6.0 E for MASTERPACT NT/NW fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    Micrologic 6.0 E for MASTERPACT NT/NW fixed
  • View more
    View less

    Software and Firmware

    Language
    • English1
    Firmware
    Format
    Size
    Date
    Add to My Documents
    Digital certificate for firmware signing Advance Communication (Version v1.0)
    Description
    This a X509 certificate file, using DER format (binary). You can convert it in PEM format using openssl for example openssl x509 -inform der -in "certificate".cer -out "certificate".pemIt's part of "Schneider Electric Root CA" hierarchy, inside sub-level "Firmware Signing CA".All certificates are published in these websites.ROOT:http://pki.schneider-electric.com/SchneiderElectricRootCA.cerhttp://pki.schneider-electric.com/SchneiderElectricRootCA.crlSub-level Firmware Signing CAhttp://pki.schneider-electric.com/FirmwareSigningCA.cerhttp://pki.schneider-electric.com/FirmwareSigningCA.crlMaster:http://pki.schneider-electric.com/AdvCommunicationMaster.cerhttp://pki.schneider-electric.com/AdvCommunicationMaster.crl
    prp.document.label.format cer
    Size 1.1 KB
    Date 1/18/17
    Description
    This a X509 certificate file, using DER format (binary). You can convert it in PEM format using openssl for example openssl x509 -inform der -in "certificate".cer -out "certificate".pemIt's part of "Schneider Electric Root CA" hierarchy, inside sub-level "Firmware Signing CA".All certificates are published in these websites.ROOT:http://pki.schneider-electric.com/SchneiderElectricRootCA.cerhttp://pki.schneider-electric.com/SchneiderElectricRootCA.crlSub-level Firmware Signing CAhttp://pki.schneider-electric.com/FirmwareSigningCA.cerhttp://pki.schneider-electric.com/FirmwareSigningCA.crlMaster:http://pki.schneider-electric.com/AdvCommunicationMaster.cerhttp://pki.schneider-electric.com/AdvCommunicationMaster.crl
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.