Philippines
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Reflex iC60N Ti24 10 A 4P curve D integrated control MCB

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    Control
    range
    Acti 9
    product name
    Reflex iC60
    device short name
    Reflex iC60N
    product or component type
    Integrated control circuit breaker
    poles description
    4P
    number of protected poles
    4
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    Complementary
    [In] rated current
    10 A
    network frequency
    50/60 Hz
    breaking capacity code
    N
    breaking capacity
    20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC
    contact position indicator
    Yes
    control type
    Remote control by pulse
    ON/OFF button
    Remote control by continuous command
    Toggle
    control signal type
    Maintained very low voltage
    Impulse
    Maintained
    local signalling
    Flashing LED: device overheat
    Red LED: fault
    Flashing LED: device tripped
    Green LED: device ON
    Flashing LED: device ready
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    24 V AC 50/60 Hz
    48 V AC 50/60 Hz
    24 V DC
    48 V DC
    [Us] rated supply voltage
    230 V AC at 50/60 Hz
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    13
    height
    84 mm
    width
    117 mm
    depth
    77 mm
    colour
    White
    mechanical durability
    50000 cycles
    electrical durability
    AC-1: 50000 cycles AC 50 Hz
    provision for padlocking
    Padlockable
    locking options description
    Padlock in OFF position
    earth-leakage protection
    Separate block
    product compatibility
    With PLC
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3
    tropicalisation
    2
    relative humidity
    93 % at 40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    EcoStruxure Power connected products - catalogue 2019 (Version 4.1)
    User guide
    Date
    Size
    Add to My Documents
    Acti 9 Smartlink Modbus Communication System - User Manual (english title) (Version 06)
    Acti 9 Smartlink Modbus - User Manual (Version 00)
    Acti 9 Smartlink Ethernet Communication System - User Manual (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.