
Roll over image to zoom in


Rack Fire Suppression w/o IP including 2 smoke detectors and railing kit (2U)
ARFS600
Output voltage: 110/230VAC 8A single IEC C14 socket
Power Supply Rating: 1.5A PSU: 1.0A continuous load, 0.5A battery charge
Extinguishing Type: 2.4kg FK-5-1-12 (1, 1, 1, 2, 2, 4, 5, 5, 5 –Nonafluoro-4-(Trifluoromethyl-3-Pentatone))
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
56
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Time:
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.