Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
variable speed drive ATV630 - 30kW/40HP - 200...240V - IP21/UL type 1

ATV630D30M3

Embedded process monitoring and control
Stop and Go function to reduce energy consumption
Asset monitoring and protection
Drift monitoring
Easy maintenance via a dynamic QR code
Environmental Data
Total lifecycle Carbon footprint
38372
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Product contributes to saved and avoided emissions
information_stroke
This product could lead to emissions reductions during use phase under specific conditions.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Time:

information_stroke
Expected delivery days
+ Lifecycle Services
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, <=400V, 40A, 230V AC 50/60Hz coil, screw clamp terminals

LC1D40AP7

Ethernet ConneXium cable - shielded twisted pair straight cord - 2m - 2 x RJ45

490NTW00002

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.