Roll over image to zoom in

4 videos
Circuit breaker, GoPact MCCB 200, 3 poles, 36kA at 415VAC, 40A rating, TMD trip unit, adjustable thermal protection
G20F3A40
[In] rated current:
Breaking capacity:
Best price-performance ratio for basic applications
This range complete entry-level offer with wide coverage for power rating and accessories
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
432
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Time:
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.