Philippines
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

single contact block with body/fixing collar 2NO spring clamp terminal

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    2 NO
    contact operation
    Slow-break
    contact block type
    Single
    device composition
    Fixing collar
    Body
    connections - terminals
    Spring clamp terminals
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    47 mm
    CAD overall depth
    37 mm
    terminals description ISO n°1
    (13-14)NO
    product weight
    0.062 kg
    contacts usage
    Standard contacts
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating torque
    0.05 N.m NO changing electrical state
    mechanical durability
    5000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    electrical durability
    10000000 cycles
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C 4520
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    UL 508
    product certifications
    RINA
    DNV
    CSA
    GL
    LROS (Lloyds register of shipping)
    BV
    UL
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony XB4 XB5 (Version 1.0)
    Date 10/30/18
    Size 1.1 MB
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ZB4BZ Harmony body + contacts assemblies - Product Environmental Profile (Version 1.0)
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.