Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

transmitter - Ø22 mm metal head - white I on green background cap

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB5
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    mounting diameter
    22 mm
    transmission frequency
    2405 MHz
    emission class
    5M00G7W
    antenna type
    Omnidirectional
    Complementary
    shape of signaling unit head
    Round
    type of operator
    Spring return push-button with transmitter
    operator profile
    Flush green (white I marking)
    max power consumption in W
    1 mW
    number of channels
    1
    modulation technique
    O-QPSK
    bandwidth
    5 MHz
    antenna gain
    0 dBi
    embedding depth
    42 mm
    CAD overall height
    41.5 mm
    CAD overall width
    30 mm
    CAD overall depth
    43 mm
    product weight
    0.045 kg
    operating travel
    4.3 mm total travel
    operating force
    25 N C/O changing electrical state
    mechanical robustness
    Free fall resistance (test level: 1000 mm) conforming to EN/IEC 60068-2-32
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    radio agreement
    RSS
    SRRC
    ICASA
    ANATEL
    ARIB T66
    FCC
    communication port protocol
    Zigbee (green power) at 2.4 GHz conforming to IEEE 802.15.4
    maximum sensing distance
    100 m in free field
    25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
    300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
    acquisition time
    2 ms
    response time
    < 2 ms
    emission power
    3 mW
    fixing mode
    Fixing screw beneath head recommended torque: 0.8...1.2 N.m
    electrical composition code
    PW1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...55 °C
    relative humidity
    95 % at 70 °C without condensation
    IP degree of protection
    IP65 on front face conforming to IEC 60529
    IP30 on back face conforming to IEC 60529
    IP65 on front face conforming to UL Type 12
    IK degree of protection
    IK03 conforming to IEC 50102
    mechanical durability
    1000000 cycles
    shock resistance
    25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (f = 2...11 Hz) conforming to IEC 60068-2-6
    5 gn (f = 11...500 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Immunity for industrial environments
    Radiated emission
    Electrostatic discharge immunity test (test level: 8 kV - in free air (in insulating parts))
    Electrostatic discharge immunity test (test level: 6 kV - on contact (on metal parts))
    Susceptibility to electromagnetic fields (test level: 10 V/m - 80...2000 MHz)
    Susceptibility to electromagnetic fields (test level: 3 V/m - 80...2700 MHz, distance = 20 m)
    product certifications
    CCC
    CSA
    C-Tick
    GOST
    UL
    BT 2006/95/EC
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Russian
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB5R and XB4R Wireless and batteryless Pushbuttons Catalog (Version 6.0)
    User guide
    Date
    Size
    Add to My Documents
    Harmony XB5R Expert Instruction Sheet (Version 04)
    SoMachine Scan for Buttons Linked to ZBRN Modules - Harmony ZBRN Library Guide (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    CAD for ZB4RTA331: transmitter - Ø22 mm metal head - white I on green background cap (Version 1.0)
    Transmitter SPS head ZB4 caps (Version 1.0)
    Date 1/21/16
    Size 219.7 KB
    Date 1/21/16
    Size 2.1 MB
    Transmitter SPS head ZB4 caps (Version 1.0)
    Date 1/21/16
    Size 550.8 KB
    Date 1/21/16
    Size 11.7 KB
    Date 1/21/16
    Size 173.1 KB
    Transmitter SPS head ZB4 caps (Version 1.0)
    Date 1/21/16
    Size 404.5 KB
    Date 1/21/16
    Size 23.5 KB
    Date 1/21/16
    Size 131.1 KB
    CAD files for ZB4RTA331: Wireless and batteryless pushbutton XB5 R 22mm - Components for transmitter (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4R XB5R Wireless & Batteryless pushbuttons (Version 1.0)
    XB4R XB5R Wireless & Batteryless pushbuttons (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZB.RT.... / ZBRT1 Transmitter, Instruction Sheet (Version 04)
    Application solutions
    Date
    Size
    Add to My Documents
    Harmony® XB5R, Application Manual (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4R XB5R Wireless and Batteryless pushbuttons and XALD (Version 1.0)
    XB4R XB5R Wireless & Batteryless pushbuttons equipments (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    ZBRR. Programmable receivers, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Harmony XB5R (Version 1.1)
    Date 3/8/19
    Size 949 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Wireless and Batteryless Pushbutton - Transmitter
    With Metal Pushbutton without Cap


    e:
    panel thickness 1 to 6 mm / 0.039 to 0.24 in.


  • Mounting and Clearance

    Transmitter Mounting



    Transmitter Clearance in Free Field Unobstructed


    (1):
    Receiver
    (2):
    Transmitter


    Transmitter Clearance in a Metal Enclosure


    (1):
    Metal enclosure
    (2):
    Transmitter

    The range is reduced if the transmitter is placed in a metal enclosure (reduction factor:approx 10%)

    Glass window

    10...20 %

    Plaster wall

    30...45 %

    Brick wall

    60 %

    Concrete wall

    70...80 %

    Metal structure

    50...100 %