Magelis STO & STU
Small panels. Small panels
Bem-vindo ao nosso site.
Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.
Easy to install, to set up and to operate, Magelis Human Machine Interfaces (HMI) provide a simple and effective means of connecting systems, collecting data and presenting information in a meaningful format. From the smallest text display to the most sophisticated industrial PC, Schneider Electric’s HMI gives you a clear window into your operations. Not only lets you know when all systems are good but more importantly, it helps keep them that way.
Our basic HMI panels are ideal for performing diagnostics, adding control and adjusting system settings on simple or compact applications. They utilize the same powerful programming software as the more powerful Magelis HMI to reduce your implementation time and offer a compact size to fit into tight spaces.
Small panels. Small panels
Terminais gráficos Magelis HMIGTO. Terminais avançados com funções otimizadas
Terminais alfanuméricos e semi-gráficos. Terminais compactos
Mounting kits for signaling units & terminals. System to assist with installation of Harmony control and signalling units, and Magelis display units and operator terminals
Terminais gráficos & teclas. Terminais gráficos com ecrã táctil e/ou ecrã com teclado
Terminais gráficos com Windows XPe. Terminais gráficos abertos
Discover our extensive range of advanced HMI panels that allow users to manage demanding application requirements. From industrial high-performance modular HMI to hand-held panels, they are designed to fill your specific HMI application needs with connectivity openness, a variety of panel sizes, touchscreens and keypad interfaces.
Terminais gráficos Universais. Terminal gráfico modular HMI com interface tipo smartphone e tecnologia wireless integrada: Navegação intuitiva sem comprometimento da performance e possibilidade de abertura da plataforma Windows
Advanced hand-held Panel. Advanced hand-held Panel
Controlador HMI para máquinas pequenas e controlo de processos simples. Magelis SCU controller delivers adequate functionality for control of small machines and simple processes, while saving up to 30% in installation and ownership costs
Explore a comprehensive range of intuitive industrial PCs for improved productivity to enhance operator experience. Our industrial PCs incorporate the latest technologies to ensure an attractive and open-ended solution being especially suitable for machine manufacturers. It features a large choice of screen size (10,1" up to 21,5"), multi-touch projected capacitive screens and high modularity.
Monitores industriais IP65. Ecrã externo para PC industriais
Our HMI software allows you to create and edit application screens that control automation systems for Magelis HMI panels and industrial PCs. With EcoStruxure Operator Terminal Expert software, you can manage touchscreen configuration with UI design and gesture. Use Vijeo Designer to manage classic configuration for the complete HMI range. Get support you need from EcoStruxure Machine SCADA Expert to configure Magelis iPC for data-intensive and complex visualization.
Software de coonfiguração de terminais gráficos. Software de configuração HMI
The functionality of the Magelis HMI can be extended with USB-connected accessories. These innovative accessories can be easily installed and operated with HMI terminals. Their configuration is part of the overall HMI project and stored in the terminal memory. The Biometric Switch, Illuminated Switch Panel and the Keyboard Panel are mounted via a 22 mm hole, simplifying installation.
Botões biométricos. Botões biométricos com leitura de impressão digital ,Ø 22.
Colunas luminosas USB para Magelis HMI. Ø 60 mm intelligent tower light dedicated to Magelis advanced panels
Régua de sinalização USB para Magelis HMI. Ø22 USB illuminated switch for Magelis HMI, with 5 function key with multicoloured LED backlight.
-. Robust, simple and ergonomic, Harmony™ ranges make your dialogue solutions stand out with their modern design.