Portugal
Bem-vindo ao website da Schneider Electric

Bem-vindo ao nosso site.

Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.

Selecione sua localização
Distribuição Média Tensão & Automação de Energia

Equipamentos para Exterior

Our Outdoor Switchgear offers outstanding reliability for your electrical networks. The outdoor reclosers are the perfect solution for pole-mounted and overhead distribution networks and our leading outdoor circuit breakers are reliable, cost-effective and require limited maintenance. Our latest solutions for remote control and monitoring allow you to make the most of your new installation.

Reclosers, Sectionalizers and Load Break Switches

Our MV reclosers use solid dielectric technology, rated up to 38kV and designed for standard or advanced smartgrid applications. Available with our latest solutions for protection, control and monitoring, providing optimum performance and reliability in a lightweight design. Together with gas insulated overhead disconnectors, load break switches or sectionalizers up to 38kV, they are the perfect solution for three phase pole mounted and overhead substation applications.

Série U, série N, série W

Série U, série N, série W

MV Pole-Mounted Automatic Circuit Reclosers. Disjuntor com rearme de MT Compact até 38 kV

Ver detalhes
ADVC Controller Range

ADVC Controller Range

Protection relay for Medium Voltage feeder applications. Recloser and Sectionaliser Controller

Ver detalhes
W-series

W-series

MV Pole-Mounted Automatic Circuit Reclosers. MV reclosers up to 38kV

Ver detalhes
RL

RL

Pole-Mounted Load Break Switch. Compact MV sectionaliser up to 27kV

Parte de Pact Series
Ver detalhes
PM6

PM6

Interruptores corte em carga para montagem em poste. Interruptor-seccionador até 36 kV

Ver detalhes
SBC

SBC

Load Break Switch. Gama SBC de seccionadores e interruptores-seccionadores de design de quebra vertical

Parte de Pact Series
Ver detalhes

Outdoor Circuit Breakers

GIE

GIE

MV SF6 Outdoor Fixed Circuit Breaker up to 40.5 kV. SF6 outdoor circuit breaker

Ver detalhes
Comparar produtos: /