Lexium PAS
Portal axes with fixed axis body. Portal axes with fixed axis body
Bem-vindo ao nosso site.
Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.
Lexium servo drives, integrated drives, motors and robotics series are designed for automating single-axis to high-performance multi-axis machine applications requiring high-speed movements and precise positioning. Lexium offer is developed for a broad range of motion-centric machines in packaging, material handling, material working, electronics and food and beverage applications.
Discover a complete linear motion and robotics portfolio, including fixed and multi-axis solutions, and delta robots for pick-and-place solutions.
Portal axes with fixed axis body. Portal axes with fixed axis body
Cantilever and telescope axes with moving axis body. Cantilever and telescope axes with moving axis body
Linear tables for high-precision positioning. Linear tables for high-precision positioning
Multi-axes systems for 1,2 or 3 dimensional positioning solutions. Multi-axes systems for 1,2 or 3 dimensional positioning solutions
Lexium integrated servo drives are used as decentralized drives in machine building. When combined with a Modicon controller or a PLC, they can be used to create complex control system architectures simply and at minimum cost. The integrated drives can be equipped with an AC synchronous servo motor, a DC brushless motor or a stepper motor, thus providing numerous possibilities for use in a wide variety of applications.
Servodrives/Servomotores Lexium ILA, ILE, ILS. Soluções de Movimento Descentralizado - Propulsores integrados para controlo de movimento com motor CC passo a passo, servo ou sem escovas
Controlo de movimento integrado, com motor bifásico. Controlo de movimento integrado, com motor bifásico
The Lexium servo drives and motors portfolio includes a wide variety of ranges with a power range up to 24 kW for independent or synchronized motion control. Lexium products can adapt to demand for high performance, power and simplicity of use in motion control applications.
Software de Programação para Servodrives Lexium Alta Performance. Software de configuração, definição e ajuste para propulsores servo Lexium
Servo drives e Servo motores de 0,15 a 7 kW. Servo drives e Servo motores de 0,15 a 7 kW
Our motion controllers are developed to cover your needs for coordinated and synchronized motion control in a wide range of production and packaging machinery, as well as material handling and assembly system.
42 to 2400 I/O, 4 synchronized Axis in 2ms. 42 to 2400 I/O, 4 synchronized Axis in 2ms
Wide selection of stepper drives of 2 to 3 phase range up to 19,7 Nm with high accuracy and high torque at low rotation speeds. Compact, simple to install and commission, Lexium stepper drives are designed to cover all applications, from simple to the most complex machines.
Servodrives Lexium SD3. Propulsores passo a passo e motores passo a passo para controlo do movimento