Bem-vindo ao website da Schneider Electric

Bem-vindo ao nosso site.

Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.

Escolha outro país ou região

 

TwinBus Entravox

Compact door station with a youthful design

The compact door station with a youthful design

Modbus Plus:
  • Caraterísticas

    • Entravox compact door station with loudspeaker
    • Connection requires only 2 wires including lightning
    • Sturdy metal housing – vandal-proof
    • Extra flat design – only 22 mm deep when installed
    • Voice volume adjustable
    • Type of assembly: surface mounted
    • 1, 2, 3 or 4 illuminated bell button(s)
    • 1, 2, 3 or 4 illuminated nameplate(s) – can be replaced without removing door station

    Technical specifications (Entravox door station Video)

    • Entravox compact door station with camera and loudspeaker
    • Colour CCD camera
    • Sturdy metal housing – vandal-proof
    • Extra flat design – only 22 mm deep when installed
    • Power supply to the door station from power supply unit RTY 175730001
    • Power supply to the camera from mains transformer RTY 164770101
    • Voice volume adjustable
    • Needle-eye lens: focal length 3,7 mm
    • Angular aperture: 70° horizontal, 60° vertical
    • Type of assembly: surface mounted
    • 1 or 2 illuminated bell button(s)
    • 1 or 2 illuminated nameplate(s)  can be replaced without removing door station


    Vantagens

    Ultracompact with a youthful design

    • Sturdy, vandal-proof metal housing
    • Elegant surface-mounted solution – only 22 mm flat
    • Easy installation on every surface

    Aplicações

    Entravox – the compact door station with a youthful design that fits practically every need. Suitable for one to four-family residences, new and remodelled buildings. Also available with an integrated colour camera.