Bem-vindo ao website da Schneider Electric

Bem-vindo ao nosso site.

Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.

Escolha outro país ou região

 

WBD

Double Busbar Switchgear up to 12 kV

-

WBD
  • Caraterísticas

    • Ratings 3150A busbars, feeders up to 2000A (3150A with forced cooling), 31.5kA at 12kV
    • Double Busbar
    • Cable connections for up to 5 cables per phase
    • Withdrawable voltage transformers on busbar and cable side
    • Internal Arc Classification (IAC) AFLR duration 1 s according to IEC62271-200


    Vantagens

    • Space saving, cubicle widths of 600mm & 800mm
    • Fully interlocked operation, including disconnectors
    • Large low voltage compartment
    • Safe and reliable operation
    • Environmentally compatible, easy to recycle