Bem-vindo ao website da Schneider Electric

Bem-vindo ao nosso site.

Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.

Escolha outro país ou região

 

UNISARC 24 kV

Air-Insulated Switchgear up to 24 kV

-

UNISARC 24 kV
  • Caraterísticas

    • Air insulated metal enclosed Ring Main Unit for secondary distribution network 
    • Air switch-disconnector
    • Vacuum circuit-breaker
    • Compliant with IEC standard
    • Rated Voltage: 12 / 17.5 / 24 kV
    • Bus-bar Rated Current: Up to 630 
    • Feeder Rated Current: 630 A 
    • Rated Short Time Withstand Current (1s): 20 kA (25 kA not available, under development)
    • Internal Arc Containment (1s): 20 kA
    • Dimensions W x H x D in mm:
      • Switch-disconnector function: 500/600 x 1670 x 900
      • Circuit-breaker function: 750 x 1670 x 900


    Vantagens

    • Modular
    • Environmentally friendly
    • 100% air insulated, no SF6
    • Easy handling and operation prompt commissioning