Portugal

Bem-vindo ao website da Schneider Electric

Bem-vindo ao nosso site.

Pode selecionar outro país para consultar os produtos disponíveis ou aceder ao nosso website global para obter informações sobre a empresa.

Escolha outro país ou região

 

Minera E

Earthing Transformer up to 72.5 kV - 15,000 A (earth fault limit)

Ultra-compact equipment specifically built for customer’s complex mechanical and electrical environments

Minera E
  • Caraterísticas

    • Rated power from 50 kVA up to 3.3 MVA
    • Rated insulation level up to 36 kV
    • Rated frequency 50 or 60 Hz 
    • High fire point insulating liquid (K class - Synthetic or natural ester)
    • Ultra-compact design (width limited to 770 mm)
    • Low heat dissipation
    • Equipped with safety device to prevent risk of explosion
    • Optional vibration pads for additional resistance

    Garantia contratual

    Período : 18 meses



    Vantagens

    For extra power without extra heat

    • Long life cycle
    • Installation into small spaces
    • Fire resistant, explosion-proof
    • Low heat dissipation
    • Designed for high harmonics environment and overload conditions
    • Near zero maintenance, recyclable

    Aplicações

    • Renewable Energies: Wind onshore and offshore
    • Transportations: Railways, Metro, Tramway…
    • All Industries: With dimensions constraints