Seria U, Seria N, Seria W
Reclosere automate. Recloser Compact MT pana la 38 kV
Our Outdoor Switchgear offers outstanding reliability for your electrical networks. The outdoor reclosers are the perfect solution for pole-mounted and overhead distribution networks and our leading outdoor circuit breakers are reliable, cost-effective and require limited maintenance. Our latest solutions for remote control and monitoring allow you to make the most of your new installation.
Our MV reclosers use solid dielectric technology, rated upto 21kV and designed for standard or advanced smartgrid applications. Available with our latest solutions for protection, control and monitoring, providing optimum performance and reliability in a lightweight design. Together with gas insulated overhead disconnectors, load break switches or sectionalizers up to 38kV, they are the perfect solution for three phase pole mounted and overhead substation applications.
Reclosere automate. Recloser Compact MT pana la 38 kV
Releu de protectie si control pentru LEA. Controler pentru separator si recloser
Reclosere automate cu montaj pe stalp. Reclosere MT de până la 38 kV
Separator de sarcina cu montaj pe stalp. Separatoare MT de până la 38 kV
Separator de sarcina cu montaj pe stalp. Întrerupător de sarcină de până la 36 kV
Separator de sarcina. Gamă SBC de separatoare de sarcină
Separator monofazat. Separator monofazic electronic
Intrerupatoare de medie tensiune de exterior in SF6, pana la 40.5kV. Întrerupător de exterior SF6