Romania

Bine aţi venit pe site-ul Schneider ELectric

Bine ați venit pe site-ul nostru.

Puteţi alege altă ţară pentru a vedea produsele disponibile sau site-ul nostru global pentru informaţii despre companie.

Alegeți o altă țară sau regiune

 

Blokset

Distribution and motor control switchboard up to 6300A

High dependability LV distribution and motor control switchboard

Blokset
  • Caracteristici

    • A global design:
    - type tested and compliant with IEC61439-1 and IEC61439-2.
    - with a flexible and modular system, designed for maximum safety and reliability.
    - exclusively designed for and type-tested with Schneider Electric components: guarantee of the highest performance and safest use of components from the world leader in protection and control.
    • Focussing on safety, reliability and adaptation to high-end needs…
    - certified IEC61439-1 and IEC61439-2 compliance guaranteeing in-depth thermal rise effects and short-circuit withstand.
    - internal arc withstand.
    - earthquake / seismic withstand.
    - corrosive ambient protection, etc.
    • With all low voltage applications necessary in large industrial sites, large commercial buildings and infrastructure…- both withdrawable and fixed designs available. - electrical distribution, with Schneider Electric circuit breakers: busbar rating up to 6300A
      - completely centralised and modular motor control, using state-of-the-art Schneider Electric components: conventional and intelligent Motor control centres (MCC/iMCC), variable speed drives and soft-starters.
      - power factor and harmonics compensation, with Schneider Electric capacitors: high performance, high safety and long lasting installation, by design.
    • Allowing the project to be carried out close to the client:
    - by Schneider Electric own regional equipment factories, renowned for their high engineering capabilities…
    - or by Schneider Electric licenced partners, globally and continuously followed-up by Schneider Electric.
    - close to client to better understand needs and bring more flexibility in project management.


    Beneficii

    The most local of the Schneider Electric high-end switchboards

    • Safety, reliability and performance of a low voltage switchboard equipment, designed and type-tested (as per IEC 61439-1 and IEC61439-2) exclusively with Schneider Electric components
    • A unique global design with local implementation, allowing flexibility in project management, adaptability to local project habits and end-user needs
    • Manufactured close to the end-user exclusively by Schneider Electric or Schneider Electric licenced partners, ensuring the best delivered quality.
    • A large installed base in all industrial and large power consuming sectors, in harsh environments and heavy-duty operating conditions.

    Aplicaţii

    • Medium and large industrial sites: Mining, Oil & Gas, Pulp & Paper, manufacturing industry, Metal processing, etc.
    • Medium / large commercial and building areas: Shopping malls, Hotels, etc.
    • Infrastructures: Water treatment, Airport/Harbours, local electrical distribution, etc.