Bine aţi venit pe site-ul Schneider Electric

Bine ați venit pe site-ul nostru.

Alegeți o altă țară sau regiune

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Acceseaza gama   Easy UPS 3S
E3SUPS10K3IB1 Imagine produs Schneider Electric

E3SUPS10K3IB1

E3SUPS10K3IB1 Imagine produs Schneider Electric
E3SUPS10K3IB1

Easy UPS 3S 10 kVA 400 V 3:1 UPS with internal batteries – 15 minutes runtime

Afişare mai multe caracteristici
Numarul maxim de produse care pot fi comparate este 4. Eliminati produsele deja adaugate.

  • Ansamblu
    Prezentare
    High-efficiency 3-phase UPS with internal batteries providing a runtime of 15 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to in