Bine aţi venit pe site-ul Schneider Electric

Bine ați venit pe site-ul nostru.

Alegeți o altă țară sau regiune

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Inapoi la gama   TeSys D
LC1D40AN7 Imagine produs Schneider Electric

LC1D40AN7

Green premium brand logo
LC1D40AN7 Imagine produs Schneider Electric
LC1D40AN7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 415 V AC 50/60 Hz coil

Afişare mai multe caracteristici
Numarul maxim de produse care pot fi comparate este 4. Eliminati produsele deja adaugate.

  • Principale
    gama
    TeSys
    nume produs
    TeSys D
    tip produs sau componenta
    Contactor
    nume scurt al dispozitivului
    LC1D
    aplicatie contactor
    Sarcina rezistiva
    Comanda motor
    categorie de utilizare
    AC-1
    AC-3
    AC-4
    descriere poli
    3P
    power pole contact composition
    3 NO
    [Ue] tensiune nominala de functionare
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] curent nominal de utilizare
    60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    40 A 60 °C) la <= 440 V c.a. AC-3 pentru circuit electric
    putere motor kW
    18,5 kW la 380...400 V c.a. 50/60 Hz (AC-3)
    11 kW la 220...230 V c.a. 50/60 Hz (AC-3)
    22 kW la 415...440 V c.a. 50/60 Hz (AC-3)
    22 kW la 500 V c.a. 50/60 Hz (AC-3)
    30 kW la 660...690 V c.a. 50/60 Hz (AC-3)
    9 kW la 400 V c.a. 50/60 Hz (AC-4)
    motor power HP (UL / CSA)
    5 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    10 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    30 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    10 CP la 200/208 V c.a. 50/60 Hz pentru 3 faze motoare
    3 CP la 115 V c.a. 50/60 Hz pentru 1 fază motoare
    30 CP la 460/480 V c.a. 50/60 Hz pentru 3 faze motoare
    tipul circuitului de comanda
    AC at 50/60 Hz
    [Uc] tensiune circuit de comanda
    415 V c.a. 50/60 Hz
    compozitie contact auxiliar
    1 NO + 1 NC
    [Uimp] tensiune de tinere la impuls
    6 kV conforming to IEC 60947
    categorie de supratensiune
    III
    [Ith] curent termic conventional in aer liber
    10 A (at 60 °C) for signalling circuit
    60 A (at 60 °C) for power circuit
    Irms capacitatea nominala la inchidere
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947
    capacitate de rupere nominala
    800 A at 440 V for power circuit conforming to IEC 60947
    [Icw] curent nominal de scurtcircuit admisibil
    320 A 40 °C - 10 s for power circuit
    720 A 40 °C - 1 s for power circuit
    72 A 40 °C - 10 min for power circuit
    165 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    calibrul fuzibilului asociat
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    impedanta medie
    1.5 mOhm - Ith 60 A 50 Hz for power circuit
    [Ui] tensiune nominala de izolatie
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 690 V conforming to IEC 60947-4-1
    durabilitate electrica
    1,4 Mcycles 60 A AC-1 la Ue <= 440 V
    1,5 Mcycles 40 A AC-3 la Ue <= 440 V
    puterea disipata pe pol
    2,4 W AC-3
    5.4 W AC-1
    Front cover
    Cu
    suport de montare
    Sina
    Placa
    standarde
    CSA C22.2 No 14
    SR EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    SR EN 60947-5-1
    UL 508
    certificari produs
    GOST
    UL
    CSA
    CCC
    conexiuni - borne
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Circuit de comanda borne cu şurub 1 cablu(ri) 1…4 mm²solid fara
    Circuit de comanda borne cu şurub 2 cablu(ri) 1…4 mm²solid fara
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1…35 mm²flexible without cable end
    Power circuit: EverLink BTR screw connectors 2 cable(s) 1…25 mm²flexible without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1…35 mm²flexible with cable end
    Power circuit: EverLink BTR screw connectors 2 cable(s) 1…25 mm²flexible with cable end
    Circuit electric conectori EverLink cu şurub BTR 1 cablu(ri) 1…35 mm²solid fara
    Circuit electric conectori EverLink cu şurub BTR 2 cablu(ri) 1…25 mm²solid fara
    cuplu de strangere
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25…35 mm² hexagonal screw head 4 mm
    Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² hexagonal screw head 4 mm
    timp de functionare
    4...19 ms opening
    12...26 ms închidere
    nivel de incredere al securitatii
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    durabilitate mecanica
    6 Mcycles
    viteza maxima de functionare
    3600 cyc/h 60 °C
    Suplimentare
    tehnologie bobine
    Fără modul de deparazitare inclus
    limite de tensiune circuit de comanda
    0.3...0.6 Uc -40…70 °C eliminare c.a. 50/60 Hz
    0,8...1,1 Uc -40…60 °C operaţional c.a. 50 Hz
    0,85...1,1 Uc -40…60 °C operaţional c.a. 60 Hz
    1...1.1 Uc 60…70 °C operaţional c.a. 50/60 Hz
    consum de energie conectare in VA
    140 VA 60 Hz 0,75 20 °C)
    160 VA 50 Hz 0,75 20 °C)
    consum de energie mentinere in VA
    13 VA 60 Hz 0,3 20 °C)
    15 VA 50 Hz 0,3 20 °C)
    disipare de caldura
    4…5 W la 50/60 Hz
    tip contacte auxiliare
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    afisare frecventa circuit
    25...400 Hz
    curentul minim de comutare
    5 mA for signalling circuit
    tensiunea minima de comutare
    17 V for signalling circuit
    timpul de nesuprapunere
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    rezistenta de izolatie